KBHDG5V-5-2C95N-X-T-M2-PE7-H4-12, KBHDG5V52C95NXTM2PE7H412
12037732
Model code: KBHDG5V52C95NXTM2PE7H412
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
12037732
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 95.00 |
| A Port flow USGPM | 25.10 |
| Actuation Type | Solenoid controlled pilot operated |
| B Port flow LPM | 95.00 |
| B Port flow USGPM | 25.10 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Command 4-20mA feedback |
| Communication protocol | None |
| Current | 3 amp |
| Design series | 12 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | None |
| Maximum pressure BAR | 315 |
| Maximum pressure PSI | 4500 |
| Metering | Meter in / meter out |
| Model Code 1 | KBHDG5V52C95NXTM2PE7H412 |
| On board electronics | Yes |
| Performance | Servo |
| Pilot drain | Internal |
| Pilot supply | Internal |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal Type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 50 |
| Tank port rating PSI | 700 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -40 |
| Working temp min F | -40 |