Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 6 Wire Spiral |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 2.50 |
Inside diameter (mm) | 63.50 |
Outside diameter (inch) | 3.43 |
Outside diameter (mm) | 87.00 |
Series | TORNADO/6 |
Tube material | Chloroprene (CR) |