Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 01 | BSPP 3/8 |
| Anti cavitation | 1 | built in |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 016A | 16.4 11.4 cm3/r (1 0.7 in3/r) |
| Gear ratio | 043 | 42.6 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 1 | Standard: black |
| Parking brake setting | 05 | 14.7 bar (213 psi) |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 27 | 180bar (2610psi) pilot 39bar (569psi) |