Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 07 | SAE 1" 8-M10 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTM | Danfoss Track Motor |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 118A | 118 67 cm3/r (7.2 4.09 in3/r) |
| Gear ratio | 000 | None |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| PAINT | 5 | Primer + gray |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Relief valve setting | 07 | 353bar (5120psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 32 | 250 bar pilot 39 bar |