Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTUREAIR CONDITIONINGCONSTRUCTIONREFRIGERATIONTRUCK | AgricultureAir conditioningConstructionRefrigerationTruck |
| Brand | DANFOSS | Danfoss |
| Compliances | SAE J2064 TYPE E, CLASS 2 | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose Series | GH001 SERIES | GH001 Series |
| Overall length IN | 197.8 | |
| Overall length MM | 5025 |