Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Gross stroke | 3.25 | 3.25 inch |
| Model Code 1 | CYL-F-NZ---IC-IC-25-00034-C-B- | |
| Model Code 2 | NN-302-11-B33-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-0-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |