CYLINDER TA B2.00 R0.75 S11.500 IN M07, CYL-F-TA---ID-ID-07-00118-S-B-NN-112-11-CX3-XXXX-XXX-X-0000-product-details

CYLINDER TA B2.00 R0.75 S11.500 IN M07, CYL-F-TA---ID-ID-07-00118-S-B-NN-112-11-CX3-XXXX-XXX-X-0000

12041847

Model code: CYL-F-TA---ID-ID-07-00118-S-B-NN-112-11-CX3-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---ID-ID-07-00118-S-B-
Model Code 2NN-112-11-CX3-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesTATA Series- Pneumatic 250 psi