Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TSE K 380 |
| Construction | 2 Textile Braid |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.55 |
| Outside diameter (mm) | 39.30 |
| Series | TB KUKA - 250 D Sewer Cln Ct |
| Tube material | Styrene Butadıene (SBR Blend) |