Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | Only Rubber |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 1.18 |
| Inside diameter (mm) | 30.00 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | PARATUB D Mat.Hand Ct |
| Tube material | Natural rubber (NR) |