Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1C13823KJK22500AXP | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC881 SERIES | EC881 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 1AA12FJ10 | |
| Legacy fitting part number 2 | 1AA12FR10 | |
| Overall length IN | 225.0 | |
| Overall length MM | 5715 | |
| Product height in | 1.375 | |
| Product length ft | 18.750 | |
| Product length in | 225.000 | |
| Product length m | 5715.000 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Thread size 2 | 1 3/16-12 UN | 1 3/16-12 UN |