Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TS 548 |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.00 |
| Series | ISI RAD Hot Water Std Ct |
| Tube material | EPDM |