Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 7.99 |
| Inside diameter (mm) | 203.00 |
| Outside diameter (inch) | 8.35 |
| Outside diameter (mm) | 212.00 |
| Series | FLAT Low Pr D Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |