KARADENIZ-10    102X116-product-details

KARADENIZ-10 102X116

12043922

Alternate part number: U141100056


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Textile Spiral,Pes F,Stwi
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.57
Outside diameter (mm)116.00
SeriesKARADENIZ-10 SD Water Ct
Tube materialNatural Rubber Blend(NR Blend)