Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FK6969EEE0360XP | |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 04 | Size 04 |
| Fitting material | AP | Stainless Steel ANSI 316 |
| Fittings end type 1 | SM | MALE ORB ISO 6149-2 |
| Fittings end type 2 | SM | MALE ORB ISO 6149-2 |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | FJ6486-0404-329 | |
| Legacy fitting part number 2 | FJ6486-0404-329 | |
| Overall length IN | 34.8 | |
| Overall length MM | 883 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |