Product specifications
Characteristic | Value |
|---|---|
| Color | Transparent |
| Construction | 1 Textile Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 13.00 |
| Series | OLYMPOS LD |
| Tube material | Polyvinyl chloride (PVC) |