CYLINDER NZ B5.00 R2.00 S10.00 IN M10, CYL-F-NZ---IK-IM-10-00100-H-A-TT-304-11-B22-XXXX-XXX-X-0000-product-details

CYLINDER NZ B5.00 R2.00 S10.00 IN M10, CYL-F-NZ---IK-IM-10-00100-H-A-TT-304-11-B22-XXXX-XXX-X-0000

12044687

Model code: CYL-F-NZ---IK-IM-10-00100-H-A-TT-304-11-B22-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterK5.00 inch
Mounting style10Cap fixed clevis
Model Code 1CYL-F-NZ---IK-IM-10-00100-H-A-
Model Code 2TT-304-11-B22-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesNZNZ series-hydraulic 3000 psi