Product specifications
Characteristic | Value |
---|---|
Application | Air conditioning |
Brand | Aeroquip by Danfoss |
End Dash Size 1 | -12 |
End Dash Size 2 | -12 |
Finish Plating | Zinc nickel |
Fitting end size 1 | Size 12 |
Fitting end size 2 | Size 12 |
Fitting series | A/C crimp |
Fittings end type 1 | Air Conditioning general |
Fittings end type 2 | Air Conditioning general |
Formed or Brazed End 1 | Formed |
Formed or Brazed End 2 | Formed |
HA Certificate of compliance | None |
HA ID tape | None |
HA Packaging | Standard Default Packaging |
HA cleaning level | Standard Cleanliness |
Hose series | EC007 Series |
Hose size | Size 12 |
Legacy sleeve coil PN | NO SLEEVE REQUIRED |
Material Grade | SAE J356 |
Suffix code | None |
Tube OD 1 (inch) | 0.750 |
Tube OD 1 (mm) | 20.0 |
Tube OD 2 (inch) | 0.750 |
Tube OD 2 (mm) | 20.0 |
Wall Thickness 1 (inch) | 0.049 |
Wall Thickness 1 (mm) | 1.2 |
Wall Thickness 2 (inch) | 0.049 |
Wall Thickness 2 (mm) | 1.2 |