Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 04 | BSPP 3/4 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 076A | 76.6 44.8 cm3/r (4.67 2.73 in3/r) |
| Gear ratio | 054 | 54.0 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 5 | Primer + gray |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Relief valve setting | 08 | 358bar (5192psi) 25lpm (6.6gpm |
| Special requirement | 00 | None |
| Two speed setting | 21 | 284bar (4125psi) pilot 39bar (569psi) |