Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.30 |
Outside diameter (inch) | 0.50 |
Outside diameter (mm) | 12.70 |
Tube material | Nitrile Blend (NBR Blend) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.30 |
Outside diameter (inch) | 0.50 |
Outside diameter (mm) | 12.70 |
Tube material | Nitrile Blend (NBR Blend) |