Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Ethylene Propylene Rubber(EPM) |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.30 |
Outside diameter (mm) | 33.00 |
Tube material | Ethylene Propylene Rubber(EPM) |