Danfoss logo
DNM, AGRICULTURE EN853 2SN 1/4" 0,25mmHT-product-details

DNM, AGRICULTURE EN853 2SN 1/4" 0,25mmHT

12049639

Alternate part number: DNM


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Outside diameter (inch)0.56
Outside diameter (mm)14.30
Tube materialNitrile (NBR)