Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 07 | SAE 1" 8-M10 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTM | Danfoss Track Motor |
| Design code | A | First version |
| Device mounting | 0 | None |
| Displacement (1st 2nd) | 147A | 146.5 95 cm3/r (8.94 5.8 in3/r) |
| Gear ratio | 051 | 50.5 two stage |
| Gearbox mounting | 0 | None |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 1 | Standard: black |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Relief valve setting | 07 | 353bar (5120psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 23 | 245bar (3556psi) pilot 39bar (569psi) |