Product specifications
Characteristic | Value |
---|---|
Boots type | Standard grey |
Brand | Danfoss |
Configuration and body type | Single standard |
Design code | A |
Detent option | No |
Electrical connector 1 | JIS D5403 CA104 & CB104 |
Electrical connector 2 | No connector |
Handle lever type and bar type | A type lever with A type bar |
Hose fitting | No fitting |
Identification | No |
Installation | 7[0.275] hole on top 1 body |
Operating type and torque | Spring TQ 0.49Nm[0.36lbf ft] |
Port thread and sealing | BSPP G1/4 Flat sealing |
Pressure port 1 of section 1 | B04 5.0[72.5]/28.0bar[406.1] |
Pressure port 1 of section 2 | Not applicable |
Pressure port 1 of section 3 | Not applicable |
Pressure port 1 of section 4 | Not applicable |
Pressure port 1 of section 5 | Not applicable |
Pressure port 2 of section 1 | B04 5.0[72.5]/28.0bar[406.1] |
Pressure port 2 of section 2 | Not applicable |
Pressure port 2 of section 3 | Not applicable |
Pressure port 2 of section 4 | Not applicable |
Pressure port 2 of section 5 | Not applicable |
Product series | Danfoss HRC Dozer Joystick |
Section quantity | One section |
Special_features | No |
Switch options | Front one button for A lever |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |