Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose series | 2807 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | FC8779-0608S |
| Legacy fitting part number 2 | FC8779-0608S |
| Overall length IN | 9.8 |
| Overall length MM | 248 |