Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting phase angle degree | 157 | |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | GH681 SERIES | GH681 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1A16FRB16 | |
| Legacy fitting part number 2 | 1A16FLE16.053 | |
| Overall length IN | 48.4 | |
| Overall length MM | 1229 |