Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose series | EC118 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 1AA4FJ4 |
| Legacy fitting part number 2 | 1AA4FJB4 |
| Overall length IN | 35.8 |
| Overall length MM | 910 |