Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTM | Danfoss Track Motor |
| Design code | A | First version |
| Device mounting | 0 | None |
| Displacement (1st 2nd) | 021A | 21 11.2 cm3/r (1.28 0.68 in3/r) |
| Gear ratio | 000 | None |
| Gearbox mounting | 0 | None |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 1 | Standard: black |
| Parking brake setting | 06 | 16.0 bar (232 psi) |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 09 | 175bar (2539psi) pilot 32bar (464psi) |