Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.650 | |
| A dimension MM | 41.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1210-8B | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.695 | |
| Inside diameter MM | 17.660 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.650 | |
| Product length mm | 41.910 | |
| Product material | BRASS | Brass |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
