Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Fitting Hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | TTC - through the cover |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| Hose Series | FC510 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 1AA8FJ8 |
| Legacy fitting part number 2 | 1AA8FJA8 |
| Overall length MM | 1678 |