Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12104030
HOSE ASSY, AER-P, FUEL,PUSH CONN-PLUG
12104030
Where to buy
Export PDF
Tools
Add to comparison
12104030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Fitting material
BL
Brass
Hose series
FC699 SERIES
FC699 Series
Hose size
06
Size 06
Legacy fitting part number 1
FJ2608-0606B
Legacy fitting part number 2
FJ2608-0606B
Overall length MM
4250