Product specifications
Characteristic | Value | Description |
|---|---|---|
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | GH107 SERIES | GH107 Series |
| Hose size | 09 | Size 09 |
| Legacy fitting part number 1 | EJ2910-0606 | |
| Legacy fitting part number 2 | EJ2910-0606 | |
| Overall length MM | 1400 |