Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | YELLOW | Yellow |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.50 | |
| Outside diameter (mm) | 38.00 | |
| Series | ASW205-C | MOON-40 D Air and Gas Ct |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |