Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB | 2 Ply Pes Fab |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Cover_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.57 | |
| Inside diameter (mm) | 40.00 | |
| Outside diameter (inch) | 2.04 | |
| Outside diameter (mm) | 52.00 | |
| Tube material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadıene (SBR Blend) |