Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting Series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | DL | DKO-L 24deg Female light duty |
| Fittings end type 2 | DK | DKO-L 24deg Male light duty |
| Hose Series | EC881B SERIES | EC881B Series |
| Hose size | 08 | Size 08 |
| Overall length MM | 590 | |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |