Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB | 2 Ply Pes Fab |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 0.59 | |
| Inside diameter (mm) | 15.00 | |
| Outside diameter (inch) | 1.57 | |
| Outside diameter (mm) | 40.00 | |
| Series | AD611-C | KEMI-10 D EPDM Chem Ct |
| Tube material | EPDM | EPDM |