Product specifications
Characteristic | Value | Description |
|---|---|---|
| Fitting end size 1 | 10 | Size 10 |
| Fitting end size 2 | 10 | Size 10 |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose Series | 4297 SERIES | 4297 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 4408-00610 | |
| Legacy fitting part number 2 | 4408-00710 | |
| Overall length MM | 3100 |