Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting end size 1 | 03 | Size 03 |
| Fitting end size 2 | 03 | Size 03 |
| Fitting Hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fittings end type 1 | DS | DKO-S 24deg Female heavy duty |
| Fittings end type 2 | DS | DKO-S 24deg Female heavy duty |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | EC215 SERIES | EC215 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | CX04FOS8S | |
| Legacy fitting part number 2 | CX04FOS8S90 | |
| Overall length MM | 1700 |