Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | DANFOSS | Danfoss |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fittings end type 1 | AC | Air Conditioning general |
| Fittings end type 2 | AC | Air Conditioning general |