Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | POLYAMIDE (PA) | Polyamide (PA) |
| Inside diameter (inch) | 0.09 | |
| Inside diameter (mm) | 2.40 | |
| Outside diameter (inch) | 0.13 | |
| Outside diameter (mm) | 3.50 | |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |