Product specifications
Characteristic | Value | Description |
|---|---|---|
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 4297 SERIES | 4297 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 4408-00310 | |
| Legacy fitting part number 2 | 4408-00710 | |
| Overall length MM | 1900 |