Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.500 | |
| A dimension MM | 63.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1212-40B | |
| Compatible hose ID IN | 2.830 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -40 | -40 |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.730 | |
| Inside diameter MM | 69.340 | |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product material | BRASS | Brass |
| Product width in | 3.250 | |
| Product width mm | 82.550 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
![Hose Fittings 1212-XXB [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213810%2FID432878175971-0101_preview.jpg&w=1920&q=75)