
GEAR MOTOR GR2 BIDIRECT FIXED DISPL
121.20.502.00
Model code: SNM2NL-/-6,0-B-6-L5-AD-LF-B5-B5-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe Group 2 aluminum gear motors
121.20.502.00
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 6,0 | Displacement 6,0 cc |
| Drive gear | AD | Taper 1:5 - M12 X 1.25 - Key = 3 ; shaft for bearings H=17 |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | L5 | Flange with pilot D.52 spigot diameter with O'Ring and 4 holes for bolts through the body (BCJ) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | 6 | Short version (bearings H=17 mm) |
| Rear cover | LF | Cover for motor with side drain in horizontal axis M12x1,5 CBH (LLN - Dx) |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |