SOCKET-REUS,5R/10,CS
1219-10S
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | | 1219-10S |
| Product height in | | 1.219 |
| Product height mm | | 30.960 |
| Product length in | | 1.562 |
| Product length mm | | 39.670 |
| Product width in | | 1.210 |
| Product width mm | | 30.734 |