Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.750 | |
| A dimension MM | 44.450 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.560 | |
| Backup hex size MM | 39.624 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1219-16S | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Compatible hoses | 15311531A | 15311531A |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.560 | |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.560 | |
| Product height mm | 39.624 | |
| Product length in | 1.710 | |
| Product length mm | 43.434 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.560 | |
| Product width mm | 39.624 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
