SPRING, RETURN
1225-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1225-18
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 88,964 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 3,50 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 15,6210 mm | |
| Spring, Length Test | 22,4536 mm | |
| Spring, Length unloaded | 29,0322 mm | |
| Spring, Outside Diameter | 20,1930 mm | |
| Spring, Rate | 13,520 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2860 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |