
PVM018ER01AE01AAA2800000 0A0A, PVM018ER01AE01AAA2800000 0A0A
123AL00011A
Model code: PVM018ER01AE01AAA2800000 0A0A
Recommended replacement: 11375616, 123AL00011A
123AL00011A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVM | VICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| PRODUCT | VAR DISP OCP PVM PUMP | |
| DISPLACEMENT | 018 | 18.0 cm3/r [1.1 in3/r] (280 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 01 | SAE J744-16-1 SAE A STRAIGHT KEYED (MODEL 018 AND 028) |
| MOUNTING FLANGE | A | SAE J744-82-2 (A 2-BOLT) (MODEL 018 AND 028) |
| MAIN PORT LOCATION | E | END (MODELS 018,020,045,050) |
| PORT OPTIONS | 01 | SAE J514 TUBE PORTS SAE AUXILIARY PORTS |
| PUMP SPECIAL FEATURES | AA | ADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL) |
| CONTROL | A | PRESSURE COMPENSATOR |
| PRESSURE COMP SET | 28 | 276-284 BAR [4002-4118 LBF/IN2] |
| FLOW COMP UNLD VLV RPC SET | 00 | NONE |
| UNLD VLV TQ CONTROL SET | 00 | NONE |
| COMP SPECIAL FEATURES | 0 | NONE |
| AUXILIARY MOUNTING | 0 | NONE (REAR PORT ONLY) |
| PAINT | A | BLACK [DEFAULT] |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| DESIGN CODE | A | A |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "A" 018 | PVM Code A 18cc Pump |
| Model Code 1 | PVM018ER01AE01AAA2800000 0A0A |