Vickers by Danfoss PVM Series Open Circuit Piston Pump 123AL00038A (RIGHT)

PVM074ER10GS02AAA0700000 AA0A, PVM074ER10GS02AAA0700000 AA0A

123AL00322A

Model code: PVM074ER10GS02AAA0700000 AA0A

Recommended replacement: 12010258, 123AL00322A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT07473.7 cm3/r [4.50 in3/r] (280 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT10SAE J744-38-1 SAE C-C STRAIGHT KEYED (MODEL 074 098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURESAAADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL)
CONTROLAPRESSURE COMPENSATOR
PRESSURE COMP SET0766-74 BAR [957-1073 LBF/IN2]
FLOW COMP UNLD VLV RPC SET00NONE
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTINGASAE A 2-BOLT 9T SPLINE ALL MODELS
PAINTABLACK [DEFAULT]
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "A" 074PVM Code A 74cc Pump
Model Code 1PVM074ER10GS02AAA0700000 AA0A