Vickers by Danfoss PVM Series Open Circuit Piston Pump 123AL00274A (RIGHT)

PVM098ER09GS02AAE0020000 A00A, PVM098ER09GS02AAE0020000 A00A

123AL00498A

Model code: PVM098ER09GS02AAE0020000 A00A

Recommended replacement: 12007985, 123AL00498A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT09898.3 cm3/r [6.00 in3/r] (280 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT09SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURESAAADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL)
CONTROLEINDUSTRIAL CONTROL (PRESSURE AND FLOW COMPENSATED) MODEL 057 THRU 141
PRESSURE COMP SET00NONE
FLOW COMP UNLD VLV RPC SET2019-21 BAR [275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTINGASAE A 2-BOLT 9T SPLINE ALL MODELS
PAINT0NO PAINT
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "A" 098PVM Code A 98cc Pump
Model Code 1PVM098ER09GS02AAE0020000 A00A