Vickers by Danfoss PVM Series Open Circuit Piston Pump 123AL00273A (RIGHT)

PVM131ER09GS02AAC2820000 EA0A, PVM131ER09GS02AAC2820000EA0A

123AL01904A

Model code: PVM131ER09GS02AAC2820000EA0A

Recommended replacement: 12025250, 123AL01904A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVMVICKERS VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS
DISPLACEMENT131131.1 cm3/r [8.00 in3/r] (280 bar MAX)
VALVE PLATEEINDUSTRIAL (1800 r/min MAX)
INPUT ROTATIONRCLOCKWISE (RIGHTHAND)
INPUT SHAFT09SAE J744-32-1 SAE C STRAIGHT KEYED (MODEL 057 074 098 AND 131)
MOUNTING FLANGEGSAE J744-127-4 (C 4-BOLT) (MODELS 057 074 098 AND 131)
MAIN PORT LOCATIONSSIDE
PORT OPTIONS02SAE J518 FLANGE PORTS SAE AUXILIARY PORTS
PUMP SPECIAL FEATURESAAADJUSTABLE MAX DISPLACEMENT STOP(CONTAINS SINGLE SHAFT SEAL)
CONTROLCPRESSURE AND FLOW COMPENSATOR WITH PLUGGED ORIFICE
PRESSURE COMP SET28276-284 BAR [4002-4118 LBF/IN2]
FLOW COMP UNLD VLV RPC SET2019-21 BAR [275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SET00NONE
COMP SPECIAL FEATURES0NONE
AUXILIARY MOUNTINGESAE C 2-/4-BOLT 14T SPLINE MODELS 057 074 098 AND 131
PAINTABLACK [DEFAULT]
CUSTOMER IDENTIFICATION0NONE
DESIGN CODEAA
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVM "A" 131PVM Code A 131cc Pump
Model Code 1PVM131ER09GS02AAC2820000EA0A