Danfoss logo
PVM057MR09GS02AAC25200001A0A, PVM057MR09GS02AAC25200001A0A-product-details

PVM057MR09GS02AAC25200001A0A, PVM057MR09GS02AAC25200001A0A

123AL02196A


Tools

Product specifications

Characteristic
Value
PRODUCTVAR DISP OCP PVM PUMP
DISPLACEMENT57.4 CM3/R[3.50 IN3/R] 280 BAR
VALVE PLATEMOBILE (2800 RPM MAX)
INPUT ROTATIONCW (RH) SHAFT ROTATION
INPUT SHAFTSAE J744-32-1 SAE C STR KY
Mounting flangeSAE J744-127-4 C4B
MAIN PORT LOCATIONSIDE
PORT OPTIONSSAE J518 FP SAE AP
PUMP SPECIAL FEATURESAMDS (CONTAIN SSS)
CONTROLPFC W/ PO
PRESSURE COMP SET246-254 BAR[3567-3683 LBF/IN2]
FLOW COMP UNLD VLV RPC SET19-21 BAR[275.5-304.5 LBF/IN2]
UNLD VLV TQ CONTROL SETNONE
COMP SPECIAL FEATURESNONE
AUXILIARY MOUNTINGAM CP
PaintBLACK [DEFAULT]
Customer identificationNone
DESIGN CODEA
BrandVickers by Danfoss
IPM FRAME SIZEPVM Code A 57cc Pump
Model CodePVM057MR09GS02AAC25200001A0A